not for new design
RoHS Compliant
Lead-free

TLE4278G

The TLE4278G is a monolithic integrated low-drop fixed output voltage regulator supplying loads up to 200 mA. It is available in a PG-DSO-14 package.
Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Accuracy
    2 %
  • Dropout Voltage
    250 mV
  • Early Warning
    No
  • Enable (=Inhibit)
    No
  • Hold
    No
  • Operating Temperature range
    -40 °C to 150 °C
  • Operating Voltage range
    5.5 V to 45 V
  • Output Current max
    150 mA
  • Output Voltage Type
    5.0 V
  • Over Voltage Protection
    No
  • Power Fail
    No
  • Power Good
    No
  • Qualification
    Automotive
  • Quiescent Current
    180 µA
  • Regulator Type
    General Purpose
  • Reset
    Yes
  • Status Output
    No
  • Watchdog
    Yes
OPN
TLE4278GXUMA1 TLE4278GXUMA3
Product Status not for new design not for new design
Infineon Package PG-DSO-14
Package Name N/A N/A
Packing Size 2500 2500
Packing Type TAPE & REEL TAPE & REEL
Moisture Level N/A 2a
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package PG-DSO-14
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant

Product Status not for new design
Infineon Package
Package Name -
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
It is designed to supply microprocessor systems under the severe conditions of automotive applications and therefore equipped with additional protection functions against over-load, short circuit and over temperature. The TLE4278G can also be used in other applications where a stabilized voltage is required.

Features

  • Output voltage tolerance ≤ ±2%
  • Very low current consumption
  • Separated reset and watchdog output
  • Low-drop voltage
  • Watchdog
  • Adjustable watchdog activating threshold
  • Adjustable reset threshold
  • Over temperature protection
  • Reverse polarity protection
  • Short-circuit proof
  • Suitable for use in automotive electronics
  • Wide temperature range
  • AEC qualified
  • Green Product (RoHS compliant) version of TLE4278G

Benefits

  • Robust protection features
  • Wide input operation and temperature range

Applications

Diagrams

TLE4278-Application-Diagram
TLE4278-Application-Diagram
TLE4278-Application-Diagram TLE4278-Application-Diagram TLE4278-Application-Diagram
TLE4278-Block-Diagram TLE4278-Block-Diagram TLE4278-Block-Diagram

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }